知识搜索
下载文档 () / 20
动力,因我们而不同*

CHICO A19 PX

Eaton Crouse-Hinds series Chico A-P Intrapak sealing compound, 5 Cu In, 5 pouches per carton

常用规格

Product Name
Eaton Crouse-Hinds series Chico A-P Intrapak sealing compound
Catalog Number
CHICO A19 PX
UPC
782274196107
Product Length/Depth
8.3 in
Product Height
9.1 in
Product Width
6.3 in
Product Weight
2.9 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1

Product specifications

Fill per pouch
5 cu in
Special features
5 pouches per carton

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。